HUBBELL CANADA
N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 Carbon Steel - Gray
Image of PBGX6 N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 Carbon Steel - Gray
*Representative image
Image of PBGX6 N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 Carbon Steel - Gray

N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBGX6

N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 Carbon Steel - Gray

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water.

Catalog Number

PBGX6

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

6

Series

PBGX Series

Type

Miniature Pushbutton Enclosure

UPC

786725431908

Dimensions

Actual Depth

4.25 in

Actual Height

8.5 in

Depth

4 in

Height

9 in

Weight

5 lb

Width

5 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

6

Logistics

Carton Quantity

1

Pallet Quantity

120