HUBBELL CANADA
N12 30.5 MM 16 Pushbutton Continuous Hinge Enclosure 13.5X12.5X6 Carbon Steel - Gray
Image of PBYX16 N12 30.5 MM 16 Pushbutton Continuous Hinge Enclosure 13.5X12.5X6 Carbon Steel - Gray

N12 30.5 MM 16 Pushbutton Continuous Hinge Enclosure 13.5X12.5X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBYX16

N12 30.5 MM 16 Pushbutton Continuous Hinge Enclosure 13.5X12.5X6 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in
  • between centers of pushbutton holes
  • Provides protection against dirt, dust, oil and water.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.

Catalog Number

PBYX16

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

16

Series

PBXY Series

Type

Wide Center Space Pushbutton Enclosure

UPC

786725432554

Dimensions

Actual Height

13.5 in

Actual Width

12.5 in

Depth

6 in

Height

14 in

Weight

19 lb

Width

13 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

16

Logistics

Carton Quantity

1

Pallet Quantity

36