HUBBELL CANADA
N12 30.5 MM 30 Pushbutton Continuous Hinge Enclosure 18.5x15x6 - Gray
Image of PBYX30 N12 30.5 MM 30 Pushbutton Continuous Hinge Enclosure 18.5x15x6 - Gray
*Representative image
Image of PBYX30 N12 30.5 MM 30 Pushbutton Continuous Hinge Enclosure 18.5x15x6 - Gray

N12 30.5 MM 30 Pushbutton Continuous Hinge Enclosure 18.5x15x6 - Gray

Brand: Wiegmann

Catalog ID: PBYX30

N12 30.5 MM 30 Pushbutton Continuous Hinge Enclosure 18.5X15X6 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in
  • between centers of pushbutton holes
  • Provides protection against dirt, dust, oil and water.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.

Catalog Number

PBYX30

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

30

Series

PBXY Series

Type

Wide Center Space Pushbutton Enclosure

UPC

786725432707

Dimensions

Actual Height

18.5 in

Depth

6 in

Height

19 in

Weight

31 lb

Width

15 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

30

Logistics

Carton Quantity

1

Pallet Quantity

24