HUBBELL CANADA
N12 30.5mm 12 Push Button Carbon Steel Gray Console Enclosure
Image of WPBA12S N12 30.5mm 12 Push Button Carbon Steel Gray Console Enclosure
Image of WPBA12S N12 30.5mm 12 Push Button Carbon Steel Gray Console Enclosure

N12 30.5mm 12 Push Button Carbon Steel Gray Console Enclosure

Brand: Wiegmann

Catalog ID: WPBA12S

N12 30.5MM 12 PB CSL 11.7X8.5X8.9 CS-GR

General

Catalog Number

WPBA12S

Material

Carbon Steel

UPC

786725436811

Dimensions

Weight

11 lb

Logistics

Carton Quantity

1

Pallet Quantity

48