HUBBELL CANADA
N12 30.5mm 4 Push Button Carbon Steel Gray Console Enclosure
Image of WPBA4 N12 30.5mm 4 Push Button Carbon Steel Gray Console Enclosure
Image of WPBA4 N12 30.5mm 4 Push Button Carbon Steel Gray Console Enclosure

N12 30.5mm 4 Push Button Carbon Steel Gray Console Enclosure

Brand: Wiegmann

Catalog ID: WPBA4

N12 30.5MM 4 PB CONSL 3.5X10X4.8 CS-GRY

General

Catalog Number

WPBA4

Material

Carbon Steel

UPC

786725436675

Dimensions

Weight

5 lb

Logistics

Carton Quantity

1

Pallet Quantity

140