
Brand: Wiegmann
Catalog ID: JWD6
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Hanger
Application
For use with JW Series feed-through wireway.
Catalog Number
JWD6
Color
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Type
Accessory
UPC
786725322459
Actual Height
15.25 in
Actual Length
1 in
Actual Width
8.13 in
Depth
1 in
Height
15 in
Weight
3 lb
Width
8 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
1