

Brand: Wiegmann
Catalog ID: JWE6
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
End Plate
Application
For use with JW Series feed-through wireway.
Catalog Number
JWE6
Color
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Type
Accessory
UPC
786725322503
Actual Height
7.63 in
Actual Length
1 in
Actual Width
7.63 in
Depth
1 in
Height
8 in
Weight
3 lb
Width
8 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
320