

Brand: Wiegmann
Catalog ID: JW210
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Wireway
Application
Designed to protect electrical wiring from dirt, dust, oil, and water. All straight sections feature a hinged-top design for easy wiring.
Catalog Number
JW210
Color
Enclosure Type
Nema 12 Type Enclosure
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Type
Wireway
UPC
786725320356
Actual Height
2.5 in
Actual Width
2.5 in
Depth
120 in
Height
3 in
Weight
30 lb
Width
3 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
120