HUBBELL CANADA
N12 JIC Continuous Hinge 12X12X6 Carbon Steel - Gray
Image of B121206CH N12 JIC Continuous Hinge 12X12X6 Carbon Steel - Gray
*Representative image
Image of B121206CH N12 JIC Continuous Hinge 12X12X6 Carbon Steel - Gray
play
360 View

N12 JIC Continuous Hinge 12X12X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: B121206CH

N12 JIC Continuous Hinge 12X12X6 Carbon Steel - Gray

Intended for use as electrical junction boxes, terminal wiring boxes and instrument housings. Hinged door provides protection fromdust, dirt, oil and water.

Bodies fabricated from 14 gauge and doors fabricated from 16 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Lids are sealed with closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Weldnuts are provided for mounting optional panels securely. External screw clamps are quick and easy to operate. Standard continuous hinge. Grounding provisions provided.

General

Application

Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.

Catalog Number

B121206CH

Color

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

Finish Type

Textured

Latches Type

Clamps

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Type

Enclosure

UPC

786725331536

Dimensions

Depth

6 in

Height

12 in

Weight

15 lb

Width

12 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

36