

Brand: Wiegmann
Catalog ID: B141208CH
Intended for use as electrical junction boxes, terminal wiring boxes and instrument housings. Hinged door provides protection fromdust, dirt, oil and water.
Application
Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.
Catalog Number
B141208CH
Color
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
Finish Type
Textured
Latches Type
Clamps
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725332069
Depth
8 in
Height
14 in
Weight
21 lb
Width
12 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
16