

Brand: Wiegmann
Catalog ID: B483611CH
Designed to house electical controls, terminals, instruments and components. Provides protection from dirt, dust, oil and water.
Application
Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.
Catalog Number
B483611CH
Color
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
Finish Type
Textured
Latches Type
Clamps
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725335824
Depth
11 in
Height
48 in
Weight
129 lb
Width
36 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1