

Brand: Wiegmann
Catalog ID: B100804
The Hubbell Wiegmann B Series JIC box is a standard or the automotive industry but has wide application in other industries. The box incorporates a chain secured lift off cover and is designed to safeguard components against exposure to dust, dirt, oil and water.
Application
The Hubbell Wiegmann B Series JIC box is a standard of the automotive industry but has wide application in other industries. The box incorporates a chain secured lift off cover and is designed to safeguard components against exposure to dust, dirt, oil, a
Catalog Number
B100804
Color
Construction
Continuously Welded Seams
Cover Type
Lift Off
Finish Type
Textured
Latches Type
Clamps
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725330706
Depth
4 in
Height
10 in
Weight
7.83 lb
Width
8 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
72