HUBBELL CANADA
N12 JIC Lift-Off Cover 6X4X4 Carbon Steel - Gray
Image of B060404 N12 JIC Lift-Off Cover 6X4X4 Carbon Steel - Gray
Discontinued

N12 JIC Lift-Off Cover 6X4X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: B060404

N12 JIC Lift-Off Cover 6X4X4 Carbon Steel - Gray

The Hubbell Wiegmann B Series JIC box is a standard or the automotive industry but has wide application in other industries. The box incorporates a chain secured lift off cover and is designed to safeguard components against exposure to dust, dirt, oil and water.

Bodies fabricated from 14 gauge and doors fabricated from 16 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Lids are sealed with closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Weldnuts are provided to secure optional back panel. External screw clamps are quick and easy to operate. Lift off cover design. Chain holds cover to box when cover is removed. Grounding provisions provided.

General

Application

The B Series JIC box is a standard of the automotive industry but has wide applications in other industries. The box incorporates a chain secured lift-off cover and is designed to safeguard components against dust, dirt, oil and water.

Catalog Number

B060404

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Lift Off

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Clamps

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725330409

Dimensions

Depth

4 in

Height

6 in

Weight

3.44 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

175