

Brand: Wiegmann
Catalog ID: B161406SC
Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Catalog Number
B161406SC
Color
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725330980
Depth
6 in
Height
16 in
Weight
20 lb
Width
14 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
20