

Brand: Wiegmann
Catalog ID: B080606SC
Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Catalog Number
B080606SC
Color
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725842711
Depth
6 in
Height
8 in
Weight
7 lb
Width
6 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
72