

Brand: Wiegmann
Catalog ID: SDN12363108PL
Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Catalog Number
SDN12363108PL
Color
Construction
Continuously Welded Seams
Finish Type
Polyester Powder
Latches Type
2-Point
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725863013
Actual Depth
8.13 in
Actual Width
31.38 in
Depth
8 in
Height
36 in
Weight
84 lb
Width
31 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
4