

Brand: Wiegmann
Catalog ID: N12483616
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oi
Catalog Number
N12483616
Color
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Textured
Latches Type
Clamps
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725346509
Depth
16 in
Height
48 in
Weight
176 lb
Width
36 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1