

Brand: Wiegmann
Catalog ID: WA90XM7724U
Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.
Application
The Wiegmann universal cutout is used in large freestand and floorstand enclosures. Operator Adapter Kits are required in order to install the various manufacturers' hardware.
Catalog Number
WA90XM7724U
Color
Construction
Continuously Welded Seams
Finish Type
Polyester Powder
Latches Type
3-Point Padlocking Handle
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725415977
Actual Depth
24.13 in
Actual Height
90.13 in
Actual Width
77.75 in
Depth
24 in
Height
90 in
Weight
1392 lb
Width
78 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
2
Carton Quantity
1