HUBBELL CANADA
Image of N2AH342N N2AH342N, Substation - Copper Terminal
Image of N2AH342N N2AH342N, Substation - Copper Terminal

N2AH342N, Substation - Copper Terminal

Brand: Burndy

Catalog ID: N2AH342N

Substation Connectors.

  • Type N2AH Bolted Terminals for 2 Copper Cables to Pad
  • High copper alloy reversible cap terminal for joining a wide range of cables to pads
  • Tongue is side formed to provide adequate clearance
  • Terminal is designed for one-wrench installation

General

Application

Substation

Catalog Number

N2AH342N

Connector Type

Terminal

Installation Torque Recommended in-lb

480

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Pad Configuration

2 x 3 - 2 holes

Physical Attribute - Pad Orientation

Offset

Plated

No

Plating Type

Unplated

Product Family

Substation>Copper>Terminals (NON EHV)>Cable to Flat>Multi Conductor

Product Type

Mechanical

UPC

781810043059

UPC 14 Digit GTIN

00781810043059

Dimensions

Dimension - B Length inch

2.62 in

Dimension - D inch

3.00 in

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.87 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

2.00 in

Dimension - Width inch

5.44 in

Dimension - Width mm

138 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

1/0 -500 kcmil

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 x 3 - 2 holes

Physical Attribute - Pad Orientation

Offset

Logistics

Carton Quantity

1

Minimum Pack Quantity

4

Pallet Quantity

1