

Brand: Burndy
Catalog ID: N2AH3434N
Application
Substation
Catalog Number
N2AH3434N
Connector Type
Terminal
Installation Torque Recommended in-lb
480
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Offset
Plated
No
Plating Type
Unplated
Product Family
Substation>Copper>Terminals (NON EHV)>Cable to Flat>Multi Conductor
Product Type
Mechanical
UPC
781810077368
UPC 14 Digit GTIN
00781810077368
Dimension - B Length inch
2.63 in
Dimension - D inch
3.00 in
Dimension - Height inch
2.30 in
Dimension - Height mm
58.4 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
156 mm
Dimension - Length Overall inch
6.13 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
5.40 in
Dimension - Width mm
137 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1/0 AWG-4/0 AWG
Conductor - Copper Str Size
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
1/0 -500 kcmil
Number of Conductors
2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480
Connector Type
Terminal
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Offset
Carton Quantity
1
Pallet Quantity
1