

Brand: Wiegmann
Catalog ID: RHC121206
Application
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RHC121206
Color
Construction
Spot Welded
Cover Type
Hinged Cover
Finish Type
Textured
Knockouts
Yes
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725406456
Actual Depth
6.13 in
Actual Height
12.06 in
Cubic Capacity
864 cu.in
Depth
6 in
Height
12 in
Weight
12 lb
Width
12 in
Cable Entry
Knock Outs
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
Yes
Carton Quantity
1
Pallet Quantity
36