HUBBELL CANADA
N3R Continuous Hinge Wall-Mount 20X20X8 Carbon Steel - Gray
Image of RHC202008 N3R Continuous Hinge Wall-Mount 20X20X8 Carbon Steel - Gray

N3R Continuous Hinge Wall-Mount 20X20X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RHC202008

N3R Continuous Hinge Wall-Mount 20X20X8 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors are fabricated from 14 gauge carbon steel
  • Continuous hinge with a stainless steel pin
  • No knockouts
  • Collar studs for mounting optional back panels are provided
  • External mounting plates on the top and bottom of the enclosure
  • Foldaway hasp and staple are provided for padlocking
  • 1/4-turn semi-flush latches are supplied to hold door securely closed

General

Application

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RHC202008

Color

Construction

Seam and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Smooth

Knockouts

No

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725406708

Dimensions

Cubic Capacity

3200 cu.in

Depth

8 in

Height

20 in

Weight

44 lb

Width

20 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

6