

Brand: Wiegmann
Catalog ID: RHC423012
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RHC423012
Color
Construction
Seam and Tack Welded
Cover Type
Hinged Cover
Finish Type
Smooth
Knockouts
No
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725407057
Cubic Capacity
15120 cu.in
Depth
12 in
Height
42 in
Weight
129 lb
Width
30 in
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1