HUBBELL CANADA
Image of RSCG040448 N3R Gutter 4X4X48 Carbon Steel - Gray

N3R Gutter 4X4X48 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG040448

N3R Gutter 4X4X48 Carbon Steel - Gray

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG040448

Color

Construction

Spot and Tack Welded

EU RoHS Indicator

Finish Type

Polyester Powder

Knockouts

Yes

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725408207

Dimensions

Actual Depth

48.13 in

Actual Height

4.06 in

Actual Length

48.13 in

Actual Width

4.06 in

Cubic Capacity

768 cu.in

Depth

48 in

Height

4 in

Weight

17 lb

Width

4 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

56