HUBBELL CANADA
Image of RSCG080824 N3R Gutter 8X8X24 Carbon Steel - Gray
*Representative image
Image of RSCG080824 N3R Gutter 8X8X24 Carbon Steel - Gray

N3R Gutter 8X8X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG080824

N3R Gutter 8X8X24 Carbon Steel - Gray

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG080824

Color

Construction

Spot and Tack Welded

Finish Type

Polyester Powder

Knockouts

Yes

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Gutter

UPC

786725409105

Dimensions

Actual Depth

24.13 in

Actual Height

8.06 in

Cubic Capacity

1920 cu.in

Depth

24 in

Height

8 in

Weight

18 lb

Width

10 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

25