

Brand: Wiegmann
Catalog ID: RSCG060624NK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG060624NK
Color
Construction
Spot and Tack Welded
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725863396
Actual Depth
24.13 in
Actual Height
6.06 in
Cubic Capacity
864 cu.in
Depth
24 in
Height
6 in
Weight
13.5 lb
Width
6 in
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
24