

Brand: Wiegmann
Catalog ID: RSCG060648GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG060648GNK
Construction
Spot and Tack Welded
Finish Type
Galvanized
Knockouts
No
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725863440
Actual Depth
48.13 in
Actual Height
6.06 in
Actual Length
48.13 in
Actual Width
6.06 in
Cubic Capacity
1728 cu.in
Depth
48 in
Height
6 in
Weight
50 lb
Width
6 in
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
20