

Brand: Wiegmann
Catalog ID: RSC060806NK
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC060806NK
Color
Construction
Spot Welded
Cover Type
Screw Cover
Finish Type
Textured
Knockouts
No
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725865246
Cubic Capacity
288 cu.in
Depth
6 in
Height
8 in
Weight
5.2 lb
Width
6 in
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
175