HUBBELL CANADA
N4 10 Pushbutton Enclosure w/ Blank Cover 24.7x3.2x2.8 - Gray
Image of PB10BC N4 10 Pushbutton Enclosure w/ Blank Cover 24.7x3.2x2.8 - Gray
*Representative image
Image of PB10BC N4 10 Pushbutton Enclosure w/ Blank Cover 24.7x3.2x2.8 - Gray

N4 10 Pushbutton Enclosure w/ Blank Cover 24.7x3.2x2.8 - Gray

Brand: Wiegmann

Catalog ID: PB10BC

N4 10 Pushbutton Enclosure w/ Blank Cover 24.7X3.2X2.8 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB10BC

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

0

Series

PB Series

Type

Standard Push Button Enclosure

UPC

786725845460

Dimensions

Actual Depth

24.75 in

Actual Height

24.75 in

Actual Width

3.25 in

Depth

25 in

Height

25 in

Weight

9 lb

Width

3 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

0

Logistics

Carton Quantity

1

Pallet Quantity

88