HUBBELL CANADA
N4 30.5 MM 1 Deep Pushbutton Enclosure 4X4X4.7 Carbon Steel - Gray
Image of PBXD1 N4 30.5 MM 1 Deep Pushbutton Enclosure 4X4X4.7 Carbon Steel - Gray
*Representative image
Image of PBXD1 N4 30.5 MM 1 Deep Pushbutton Enclosure 4X4X4.7 Carbon Steel - Gray

N4 30.5 MM 1 Deep Pushbutton Enclosure 4X4X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD1

N4 30.5 MM 1 Deep Pushbutton Enclosure 4X4X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD1

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

1

Series

PBXD Series

Type

Deep Pushbutton Enclosure

UPC

786725431052

Dimensions

Depth

4 in

Height

4 in

Weight

3 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

1

Logistics

Carton Quantity

1

Pallet Quantity

225