

Brand: Wiegmann
Catalog ID: WA101006GSCG
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA101006GSCG
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Finish Type
Galvanized
Material
Carbon Steel
Type
Enclosure
UPC
786725848720
Actual Depth
6.08 in
Actual Height
6.08 in
Actual Width
11.11 in
Cubic Capacity
396 cu.in
Depth
6 in
Height
6 in
Weight
10.5 lb
Width
11 in
Certified Listed
cULus
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
48