

Brand: Wiegmann
Catalog ID: WA161608GSC
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA161608GSC
Color
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Finish Type
Smooth
Material
Carbon Steel
Type
Enclosure
UPC
786725848799
Actual Depth
11.25 in
Actual Height
11.25 in
Actual Width
12.06 in
Cubic Capacity
1452 cu.in
Depth
11 in
Height
11 in
Weight
25 lb
Width
12 in
Certified Listed
cULus
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
16