
Brand: Wiegmann
Catalog ID: BN4080603CH
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection in areas that are hosed down or very wet or in outdoor applications.
Catalog Number
BN4080603CH
Color
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Finish Type
Textured
Latches Type
Clamps
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725378302
Cubic Capacity
144 cu.in
Depth
3 in
Height
8 in
Weight
5.3 lb
Width
6 in
Certified Listed
EU RoHS Indicator
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
144