HUBBELL CANADA
N4 Single Door Freestanding 3-Point Handle 72X36X24 Carbon Steel - Gray
Image of WA723624FSN43PT N4 Single Door Freestanding 3-Point Handle 72X36X24 Carbon Steel - Gray
*Representative image
Image of WA723624FSN43PT N4 Single Door Freestanding 3-Point Handle 72X36X24 Carbon Steel - Gray

N4 Single Door Freestanding 3-Point Handle 72X36X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA723624FSN43PT

N4 Single Door Freestanding 3-Point Handle 72X36X24 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

  • Designed to protect electrical and electronic controls, components and instruments in typical industrial environments
  • Enclosure protects enclosed equipment from dust, dirt, oil and dripping water
  • These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

General

Application

Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Enclosures are also suitable for outdoor applications.

Catalog Number

WA723624FSN43PT

Color

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Textured

Latches Type

3-Point Keylocking/Padlocking

Material

Carbon Steel

Mounting Type

  • Freestanding
  • Freestanding

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725869435

Dimensions

Cubic Capacity

54432 cu.in

Depth

36 in

Height

36 in

Weight

370 lb

Width

42 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

1