HUBBELL CANADA
N412 Single Door Slope-Top Ultimate 20X16X8 304 Stainless Steel
Image of N412201608CSSST N412 Single Door Slope-Top Ultimate 20X16X8 304 Stainless Steel
*Representative image
Image of N412201608CSSST N412 Single Door Slope-Top Ultimate 20X16X8 304 Stainless Steel

N412 Single Door Slope-Top Ultimate 20X16X8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412201608CSSST

N412 Single Door Slope-Top Ultimate 20X16X8 304 Stainless Steel

20X16X8 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli

Catalog Number

N412201608CSSST

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1/4 Turn

Listings

  • cULus
  • IEC 60529

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-CSSST Series

Type

Enclosure

UPC

786725864133

Dimensions

Actual Depth

9.75 in

Cubic Capacity

2560 cu.in

Depth

8 in

Height

20 in

Weight

32 lb

Width

16 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

8