

Brand: Wiegmann
Catalog ID: N412303008CST
Application
Hubbell Wiegmann N412CST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamline
Catalog Number
N412303008CST
Color
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Smooth
Knockouts
No
Latches Type
1/4 Turn
Listings
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Number of Holes
4
Type
Enclosure
UPC
786725864447
Actual Depth
9.75 in
Actual Height
30 in
Actual Width
30.06 in
Cubic Capacity
7200 cu.in
Depth
8 in
Height
30 in
Weight
66.5 lb
Width
30 in
Cable Entry
NO
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1
Pallet Quantity
1