

Brand: Wiegmann
Catalog ID: N412242416WC
Hubbell Wiegmann N12C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.
Application
Hubbell Wiegmann N412WC ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined
Catalog Number
N412242416WC
Color
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Textured
Knockouts
No
Latches Type
1/4 Turn
Listings
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Number of Holes
4
Type
Enclosure
UPC
786725859573
Actual Depth
17.75 in
Actual Height
26.5 in
Actual Width
24.06 in
Cubic Capacity
9216 cu.in
Depth
16 in
Height
24 in
Weight
65 lb
Width
24 in
Cable Entry
NO
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1
Pallet Quantity
3