HUBBELL CANADA
N412 Single Door Ultimate w/Window 30X24X12 304 SS
Image of N412302412WSSC N412 Single Door Ultimate w/Window 30X24X12 304 SS
*Representative image
Image of N412302412WSSC N412 Single Door Ultimate w/Window 30X24X12 304 SS

N412 Single Door Ultimate w/Window 30X24X12 304 SS

Brand: Wiegmann

Catalog ID: N412302412WSSC

N412 Single Door Wall-Mount Ultimate with Window 30X24X12 304 Stainless Steel

Hubbell Wiegmann N412WSSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

  • Hubbell Wiegmann N412WSSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments
  • For use in installations where dirt, dust, oil, water or other contaminants are present
  • Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities
  • Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

General

Application

Hubbell Wiegmann N412WSSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pr

Catalog Number

N412302412WSSC

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1/4 Turn

Listings

  • cULus
  • IEC 60529

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-WSSC Series

Type

Enclosure

UPC

786725860289

Dimensions

Actual Depth

13.75 in

Actual Height

30 in

Actual Width

24.06 in

Cubic Capacity

8640 cu.in

Depth

12 in

Height

30 in

Weight

64 lb

Width

24 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

3