HUBBELL CANADA
N412 Single Door Wall-Mount Ultimate 30X24X10 304 Stainless Steel
Image of N412302410SSC N412 Single Door Wall-Mount Ultimate 30X24X10 304 Stainless Steel
*Representative image
Image of N412302410SSC N412 Single Door Wall-Mount Ultimate 30X24X10 304 Stainless Steel

N412 Single Door Wall-Mount Ultimate 30X24X10 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412302410SSC

N412 Single Door Wall-Mount Ultimate 30X24X10 304 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

  • Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments
  • For use in installations where dirt, dust, oil, water or other contaminants are present
  • Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities
  • Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

General

Application

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pre

Catalog Number

N412302410SSC

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1/4 Turn

Listings

  • cULus
  • IEC 60529

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-SSC Series

Type

Enclosure

UPC

786725863938

Dimensions

Actual Depth

11.75 in

Actual Height

30 in

Actual Width

24.06 in

Cubic Capacity

7200 cu.in

Depth

10 in

Height

30 in

Weight

63 lb

Width

24 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

3