




Brand: Wiegmann
Catalog ID: HW-100806CHTLW
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-100806CHTLW
Color
Gray
Cover Type
Hinged Cover with Window
Material
Fiberglass
Mounting Type
Series
Premier Series
Type
Enclosure
UPC
786725879878
Cubic Capacity
480 cu.in
Depth
6 in
Height
10 in
Weight
6.56 lb
Width
8 in
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1