HUBBELL CANADA
N4X Double Door Floor-Mount Clamp 62X60X12 304 Stainless Steel
Image of SSN4D626012 N4X Double Door Floor-Mount Clamp 62X60X12 304 Stainless Steel
*Representative image
Image of SSN4D626012 N4X Double Door Floor-Mount Clamp 62X60X12 304 Stainless Steel

N4X Double Door Floor-Mount Clamp 62X60X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4D626012

N4X Double Door Floor-Mount Clamp 62X60X12 304 Stainless Steel

This two door enclosure provides industry leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. It is typically used in the following areas: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water tratment facilities.

  • This two door enclosure provides industry leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments
  • It is typically used in the following areas: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water tratment facilities.

General

Application

This two door enclosure provides industry leading protection for systems incorporating large compnents or complex mounting configurations in highly corrosive environments. It is typically used in the following areas: food processing plants, pharmaceutical

Catalog Number

SSN4D626012

Construction

Continuously Welded Seams

Knockouts

No

Latches Type

Clamps

Material

Stainless Steel

Mounting Type

  • 12 in High Floor Stand Kit
  • 12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Series

SSN4D Series

Type

Enclosure

UPC

786725375226

Dimensions

Actual Depth

12.12 in

Actual Height

62.12 in

Actual Width

60.12 in

Cubic Capacity

44640 cu.in

Depth

12 in

Height

62 in

Weight

505 lb

Width

60 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1