HUBBELL CANADA
Image of SSJWN666 N4X Nipple (For Stainless Steel Feed-Through Wireway) 6X6X6 304 Stainless Steel

N4X Nipple (For Stainless Steel Feed-Through Wireway) 6X6X6 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSJWN666

N4X Nipple (For Stainless Steel Feed-Through Wireway) 6X6X6 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

Stainless steel 6" straight nipple fitting.

General

Accessory Type

Nipple

Application

For use with SSJW Series feed-through wireway.

Catalog Number

SSJWN666

Color

EU RoHS Indicator

No

Finish Type

Fitting Type

Nipple

Knockouts

Material

Stainless Steel

Type

Fitting

UPC

786725482658

Dimensions

Actual Length

7 in

Depth

7 in

Height

7 in

Weight

5 lb

Width

7 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

150