HUBBELL CANADA
N4X Wall-Mount Single Door 30X24X8 Aluminum
Image of ALN4302408 N4X Wall-Mount Single Door 30X24X8 Aluminum

N4X Wall-Mount Single Door 30X24X8 Aluminum

Brand: Wiegmann

Catalog ID: ALN4302408

N4X Wall-Mount Single Door 30X24X8 Aluminum

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

  • This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments
  • It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

General

Application

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or co

Catalog Number

ALN4302408

Construction

Continuously Welded Seams

EU RoHS Indicator

Knockouts

No

Latches Type

Hasp and Staple

Material

Aluminum

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

ALN4 Series

Type

Enclosure

UPC

786725373673

Dimensions

Cubic Capacity

5760 cu.in

Depth

8 in

Height

30 in

Weight

26 lb

Width

24 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1