

Brand: Burndy
Catalog ID: NA172N
Application
Substation
Catalog Number
NA172N
Clamping Element Design
Body and Cap
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
2.5 x 3 - 2 holes
Plated
No
Plating Type
Unplated
Product Family
Substation>Copper>Terminals (NON EHV)>Tube to Flat
Product Type
Mechanical
UPC
781810002469
UPC 14 Digit GTIN
00781810002469
Dimension - B Length inch
2.69 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
2-3/4
Dimension - Height inch
2.75 in
Dimension - Height mm
69.9 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
151 mm
Dimension - Length Overall inch
5.94 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
2.50 in
Dimension - Width inch
3.94 in
Dimension - Width mm
100 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube EH Size
1 1/4 IPS
Conductor - Copper Tube EH Size Range
1 1/4 IPS
Conductor - Copper Tube Std Size
1 1/4 IPS
Conductor - Copper Tube Std Size Range
1 1/4 IPS
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
2.5 x 3 - 2 holes
Carton Quantity
3
Minimum Pack Quantity
1
Pallet Quantity
324