

Brand: Burndy
Catalog ID: NA14A4N
Application
Substation
Catalog Number
NA14A4N
Clamping Element Design
Body and Cap
Connector Type
Terminal
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4 holes
Plated
No
Plating Type
Unplated
Product Family
Substation>Aluminum >Terminals (NON EHV)>Tube to Flat
Product Type
Mechanical
UPC
781810164853
UPC 14 Digit GTIN
00781810164853
Dimension - B Length inch
3.25 in
Dimension - D inch
4.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - G inch
1.41 in
Dimension - Height inch
3.12 in
Dimension - Height mm
79.2 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
165 mm
Dimension - Length Overall inch
6.50 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
2.80 in
Dimension - Width mm
71 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Tube Std Size
3/4 IPS
Conductor - AL Tube Std Size Range
3/4 IPS
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
3/4 IPS IPS
Conductor - Copper Tube Std Size Range
3/4 IPS IPS
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4 holes
Carton Quantity
4
Pallet Quantity
64