HUBBELL CANADA
NA18A4N, Substation - Aluminum Bolted Terminal, 2" Al Pipe, 4-Hole
Image of NA18A4N NA18A4N, Substation - Aluminum Bolted Terminal, 2" Al Pipe, 4-Hole
Image of NA18A4N NA18A4N, Substation - Aluminum Bolted Terminal, 2" Al Pipe, 4-Hole

NA18A4N, Substation - Aluminum Bolted Terminal, 2" Al Pipe, 4-Hole

Brand: Burndy

Catalog ID: NA18A4N

Aluminium Bolted Terminal, Tube to Flat, 2" Al Pipe, 4 Pad Holes, 230 kV

  • Type NA-A Aluminum Terminals for Tube to Pad
  • Properly proportioned to minimize conductor corrosion due to galvanic action
  • When properly used, this item does not require use of bimetallic plates, contact Burndy Technical Support for recommendations
  • One-wrench installation

General

Application

Substation

Catalog Number

NA18A4N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3.12 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

No

Plating Type

Unplated

Product Family

Substation>Aluminum >Terminals (NON EHV)>Tube to Flat

Product Type

Mechanical

UPC

781810003763

UPC 14 Digit GTIN

00781810003763

Dimensions

Dimension - B Length fraction

4-1/4 in

Dimension - B Length inch

4.25 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

2.05 in

Dimension - Height fraction

4-1/2

Dimension - Height inch

4.47 in

Dimension - Height mm

113.5 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

191 mm

Dimension - Length Overall inch

7.50 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.12 in

Dimension - Width fraction

4-1/2 in

Dimension - Width inch

4.50 in

Dimension - Width mm

114 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Tube Std Size

2 IPS

Conductor - AL Tube Std Size Range

2 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

2 IPS IPS

Conductor - Copper Tube Std Size Range

2 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3.12 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

2

Pallet Quantity

350