HUBBELL CANADA
Image of NCTS3202 Nano Quick,3 Pole Threaded Female Plug Cable, 2M TPE Black
Image of NCTS3202 Nano Quick,3 Pole Threaded Female Plug Cable, 2M TPE Black
Discontinued

Nano Quick,3 Pole Threaded Female Plug Cable, 2M TPE Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NCTS3202

Nano-Quick, Threaded Female Plug, 3P, 2M

Standard Product

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

NCTS3202

Color

Black

EU RoHS Indicator

Insulation

TPE

Item Type

Female Straight Plug

Jacket

TPE

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585956367

Dimensions

Diameter Live Part

.38"

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10