HUBBELL CANADA
NEMA 1 Telescope (HS/S Series Wireway) 2.5X2.5 in. Carbon Steel - Gray
Image of AF0202 NEMA 1 Telescope (HS/S Series Wireway) 2.5X2.5 in. Carbon Steel - Gray

NEMA 1 Telescope (HS/S Series Wireway) 2.5X2.5 in. Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: AF0202

NEMA 1 Telescope (HS/S Series Wireway) 2.5X2.5 in. Carbon Steel - Gray

  • Telescope fitting extends up to 15 inches
  • Fabricated from carbon steel
  • Compatible with HS and S Series Wireway

General

Accessory Type

Wireway

Catalog Number

AF0202

Color

Finish Type

Polyester Powder

Material

Carbon Steel

Series

HS/S Wireway Series

Type

Fitting

UPC

786725390052

Dimensions

Depth

9.5 - 15 in

Height

2 in

Weight

4 lb

Width

2 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

1