HUBBELL CANADA
NEMA 1 Wireway Reducer 6" x4" Carbon Steel Gray Finish
Image of R0604 NEMA 1 Wireway Reducer 6" x4" Carbon Steel Gray Finish
*Representative image
Image of R0604 NEMA 1 Wireway Reducer 6" x4" Carbon Steel Gray Finish

NEMA 1 Wireway Reducer 6" x4" Carbon Steel Gray Finish

Brand: Wiegmann

Catalog ID: R0604

NEMA 1 Reducer (HS/S Series Wireway) 6X4 in. Carbon Steel - Gray

General

Catalog Number

R0604

Color

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Accessory

UPC

786725392759

Dimensions

Weight

1 lb

Logistics

Carton Quantity

4

Pallet Quantity

1200