

Brand: Wiegmann
Catalog ID: HW-J100804CHSC
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J100804CHSC
Color
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Series
JIC Series
Type
Enclosure
UPC
786725857128
Actual Depth
4.25 in
Actual Height
11.62 in
Actual Width
9.41 in
Cubic Capacity
320 cu.in
Depth
4 in
Height
10 in
Weight
4.5 lb
Width
8 in
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
112